Browning Steel Bushed Bore HPT Chain Sprocket - B14MCS-31-37
Part #:2766509
Catalog #:B14MCS-31-37
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Flange (mm): | 155.5496 mm | Bushing: | 2517 |
| Product Type: | HPT Chain Sprocket | Width (mm): | 37 mm |
| Number of teeth: | 31 | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Bore (Min) (mm): | 12.7 mm |
| Outside Diameter (mm): | 135.3566 mm | Belt Section: | 14M |
| Material: | Steel | Pitch Diameter (mm): | 138.1506 mm |
| Bore (Max) (mm): | 68.2752 mm |
General Specifications
| UPC: | 662460616155 | Weight: | 6.40 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

