Browning Steel Bushed Bore HPT Chain Sprocket - B14MCS-37-37
Part #:2766566
Catalog #:B14MCS-37-37
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (mm): | 37 mm | Number of teeth: | 37 |
| Product Type: | HPT Chain Sprocket | Bushing: | 2517 |
| Flange (mm): | 182.0418 mm | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Pitch Diameter (mm): | 164.8968 mm |
| Material: | Steel | Bore (Max) (mm): | 68.2752 mm |
| Belt Section: | 14M | Outside Diameter (mm): | 162.1028 mm |
| Bore (Min) (mm): | 12.7 mm |
General Specifications
| UPC: | 662460616223 | Weight: | 10.80 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

