Browning Steel Bushed Bore HPT Chain Sprocket - B14MCS-48-37
Part #:2766624
Catalog #:B14MCS-48-37
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (mm): | 37 mm | Flange (mm): | 227.1014 mm |
| Bushing: | 3020 | Product Type: | HPT Chain Sprocket |
| Number of teeth: | 48 | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Pitch Diameter (mm): | 213.8934 mm |
| Bore (Min) (mm): | 22.225 mm | Outside Diameter (mm): | 211.0994 mm |
| Bore (Max) (mm): | 82.55 mm | Material: | Steel |
| Belt Section: | 14M |
General Specifications
| UPC: | 662460616285 | Weight: | 21.50 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

