Browning Steel Bushed Bore HPT Chain Sprocket - B14MCS-53-37
Part #:2766640
Catalog #:B14MCS-53-37
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (mm): | 37 mm | Product Type: | HPT Chain Sprocket |
| Number of teeth: | 53 | Bushing: | 3020 |
| Flange (mm): | 246.0498 mm | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Bore (Max) (mm): | 82.55 mm |
| Pitch Diameter (mm): | 236.1946 mm | Belt Section: | 14M |
| Bore (Min) (mm): | 22.225 mm | Outside Diameter (mm): | 233.4006 mm |
| Material: | Steel |
General Specifications
| UPC: | 662460616308 | Weight: | 28.30 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

