Browning Steel Bushed Bore HPT Chain Sprocket - B14MCS-63-37
Part #:2766673
Catalog #:B14MCS-63-37
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (mm): | 37 mm | Product Type: | HPT Chain Sprocket |
| Bushing: | 3525 | Number of teeth: | 63 |
| Flange (mm): | 298.45 mm | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Bore (Max) (mm): | 100.0252 mm |
| Pitch Diameter (mm): | 280.7462 mm | Belt Section: | 14M |
| Bore (Min) (mm): | 30.1752 mm | Material: | Steel |
| Outside Diameter (mm): | 277.9522 mm |
General Specifications
| UPC: | 662460616339 | Weight: | 46.70 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

