Browning Steel Bushed Bore HPT Chain Sprocket - B14MCS-112-37
Part #:2766731
Catalog #:B14MCS-112-37
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | HPT Chain Sprocket | Width (mm): | 37 mm |
| Bushing: | 3525 | Number of teeth: | 112 |
| Bushing Type: | Taper Bore | Bore Type: | Bushed |
| Bore (Max) (mm): | 100.0252 mm | Material: | Steel |
| Pitch Diameter (mm): | 499.11 mm | Outside Diameter (mm): | 496.316 mm |
| Belt Section: | 14M | Bore (Min) (mm): | 30.1752 mm |
General Specifications
| UPC: | 662460616391 | Weight: | 89.10 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

