Browning Steel Bushed Bore HPT Chain Sprocket - B14MCS-168-37
Part #:2766772
Catalog #:B14MCS-168-37
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (mm): | 37 mm | Bushing: | 4030 |
| Number of teeth: | 168 | Product Type: | HPT Chain Sprocket |
| Bushing Type: | Taper Bore | Bore Type: | Bushed |
| Bore (Min) (mm): | 36.5252 mm | Pitch Diameter (mm): | 748.665 mm |
| Bore (Max) (mm): | 112.7252 mm | Outside Diameter (mm): | 745.871 mm |
| Material: | Steel | Belt Section: | 14M |
General Specifications
| UPC: | 662460616438 | Weight: | 175.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

