Browning Steel Bushed Bore HPT Chain Sprocket - B14MCS-200-37
Part #:2766798
Catalog #:B14MCS-200-37
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | HPT Chain Sprocket | Number of teeth: | 200 |
| Width (mm): | 37 mm | Bushing: | 4030 |
| Bushing Type: | Taper Bore | Bore Type: | Bushed |
| Belt Section: | 14M | Outside Diameter (mm): | 888.4666 mm |
| Bore (Max) (mm): | 112.7252 mm | Material: | Steel |
| Pitch Diameter (mm): | 891.2606 mm | Bore (Min) (mm): | 36.5252 mm |
General Specifications
| UPC: | 662460616452 | Weight: | 225.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

