Browning Steel Bushed Bore HPT Chain Sprocket - B14MCS-224-37
Part #:2766806
Catalog #:B14MCS-224-37
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | HPT Chain Sprocket | Bushing: | 4030 |
| Number of teeth: | 224 | Width (mm): | 37 mm |
| Bore Type: | Bushed | Bushing Type: | Taper Bore |
| Pitch Diameter (mm): | 998.22 mm | Belt Section: | 14M |
| Bore (Min) (mm): | 36.5252 mm | Bore (Max) (mm): | 112.7252 mm |
| Material: | Steel | Outside Diameter (mm): | 995.426 mm |
General Specifications
| UPC: | 662460616469 | Weight: | 268.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

