Browning Steel Bushed Bore HPT Chain Sprocket - B14MCS-31-68
Part #:2766863
Catalog #:B14MCS-31-68
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (mm): | 68 mm | Bushing: | 2517 |
| Product Type: | HPT Chain Sprocket | Number of teeth: | 31 |
| Flange (mm): | 155.5496 mm | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Belt Section: | 14M |
| Material: | Steel | Bore (Min) (mm): | 12.7 mm |
| Pitch Diameter (mm): | 138.1506 mm | Outside Diameter (mm): | 135.3566 mm |
| Bore (Max) (mm): | 68.2752 mm |
General Specifications
| UPC: | 662460616520 | Weight: | 8.80 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

