Browning Steel Bushed Bore HPT Chain Sprocket - B14MCS-36-68
Part #:2766954
Catalog #:B14MCS-36-68
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | HPT Chain Sprocket | Bushing: | 3020 |
| Number of teeth: | 36 | Width (mm): | 68 mm |
| Flange (mm): | 173.1264 mm | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Belt Section: | 14M |
| Material: | Steel | Bore (Max) (mm): | 82.55 mm |
| Pitch Diameter (mm): | 160.4264 mm | Bore (Min) (mm): | 22.225 mm |
| Outside Diameter (mm): | 157.6324 mm |
General Specifications
| UPC: | 662460616612 | Weight: | 10.96 LB |
| Packaged Length: | 7.30 IN | Packaged Width: | 7.30 IN |
| Packaged Height: | 4.00 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

