Browning Steel Bushed Bore HPT Chain Sprocket - B14MCS-37-68
Part #:2766962
Catalog #:B14MCS-37-68
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing: | 3020 | Width (mm): | 68 mm |
| Product Type: | HPT Chain Sprocket | Flange (mm): | 182.0418 mm |
| Number of teeth: | 37 | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Outside Diameter (mm): | 162.1028 mm |
| Pitch Diameter (mm): | 164.8968 mm | Material: | Steel |
| Bore (Max) (mm): | 82.55 mm | Belt Section: | 14M |
| Bore (Min) (mm): | 22.225 mm |
General Specifications
| UPC: | 662460616629 | Weight: | 12.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

