Browning Steel Bushed Bore HPT Chain Sprocket - B14MCS-38-68
Part #:2766970
Catalog #:B14MCS-38-68
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | HPT Chain Sprocket | Flange (mm): | 182.0418 mm |
| Width (mm): | 68 mm | Bushing: | 3020 |
| Number of teeth: | 38 | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Outside Diameter (mm): | 166.5478 mm |
| Pitch Diameter (mm): | 169.3418 mm | Material: | Steel |
| Bore (Min) (mm): | 22.225 mm | Belt Section: | 14M |
| Bore (Max) (mm): | 82.55 mm |
General Specifications
| UPC: | 662460616636 | Weight: | 14.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

