Browning Steel Bushed Bore HPT Chain Sprocket - B14MCS-40-68
Part #:2766996
Catalog #:B14MCS-40-68
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing: | 3020 | Product Type: | HPT Chain Sprocket |
| Flange (mm): | 190.9572 mm | Number of teeth: | 40 |
| Width (mm): | 68 mm | Bore Type: | Bushed |
| Bushing Type: | Taper Bore | Pitch Diameter (mm): | 178.2572 mm |
| Bore (Max) (mm): | 82.55 mm | Outside Diameter (mm): | 175.4632 mm |
| Material: | Steel | Bore (Min) (mm): | 22.225 mm |
| Belt Section: | 14M |
General Specifications
| UPC: | 662460616650 | Weight: | 15.35 LB |
| Packaged Length: | 8.20 IN | Packaged Width: | 8.20 IN |
| Packaged Height: | 3.90 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

