Browning Steel Bushed Bore HPT Chain Sprocket - B14MCS-168-68
Part #:2767150
Catalog #:B14MCS-168-68
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 168 | Bushing: | 4535 |
| Width (mm): | 68 mm | Product Type: | HPT Chain Sprocket |
| Bushing Type: | Taper Bore | Bore Type: | Bushed |
| Bore (Min) (mm): | 49.2252 mm | Pitch Diameter (mm): | 748.665 mm |
| Material: | Steel | Belt Section: | 14M |
| Bore (Max) (mm): | 125.4252 mm | Outside Diameter (mm): | 745.871 mm |
General Specifications
| UPC: | 662460616810 | Weight: | 259.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

