Browning Steel Bushed Bore HPT Chain Sprocket - B14MCS-200-68
Part #:2767176
Catalog #:B14MCS-200-68
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 200 | Product Type: | HPT Chain Sprocket |
| Bushing: | 4535 | Width (mm): | 68 mm |
| Bushing Type: | Taper Bore | Bore Type: | Bushed |
| Outside Diameter (mm): | 888.4666 mm | Belt Section: | 14M |
| Bore (Min) (mm): | 49.2252 mm | Material: | Steel |
| Bore (Max) (mm): | 125.4252 mm | Pitch Diameter (mm): | 891.2606 mm |
General Specifications
| UPC: | 662460616834 | Weight: | 331.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

