Browning Steel Bushed Bore HPT Chain Sprocket - B14MCS-224-68
Part #:2767184
Catalog #:B14MCS-224-68
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | HPT Chain Sprocket | Number of teeth: | 224 |
| Bushing: | 5040 | Width (mm): | 68 mm |
| Bushing Type: | Taper Bore | Bore Type: | Bushed |
| Material: | Steel | Pitch Diameter (mm): | 998.22 mm |
| Outside Diameter (mm): | 995.426 mm | Bore (Min) (mm): | 61.9252 mm |
| Belt Section: | 14M | Bore (Max) (mm): | 127 mm |
General Specifications
| UPC: | 662460616841 | Weight: | 404.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

