Browning Steel Bushed Bore HPT Chain Sprocket - B14MCS-35-90
Part #:2767267
Catalog #:B14MCS-35-90
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing: | 3020 | Flange (mm): | 173.1264 mm |
| Width (mm): | 90 mm | Product Type: | HPT Chain Sprocket |
| Number of teeth: | 35 | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Belt Section: | 14M |
| Material: | Steel | Outside Diameter (mm): | 153.1874 mm |
| Pitch Diameter (mm): | 155.9814 mm | Bore (Max) (mm): | 82.55 mm |
| Bore (Min) (mm): | 22.225 mm |
General Specifications
| UPC: | 662460616926 | Weight: | 12.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

