Browning Steel Bushed Bore HPT Chain Sprocket - B14MCS-36-90
Part #:2767283
Catalog #:B14MCS-36-90
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | HPT Chain Sprocket | Bushing: | 3020 |
| Flange (mm): | 173.1264 mm | Number of teeth: | 36 |
| Width (mm): | 90 mm | Bore Type: | Bushed |
| Bushing Type: | Taper Bore | Material: | Steel |
| Outside Diameter (mm): | 157.6324 mm | Bore (Min) (mm): | 22.225 mm |
| Bore (Max) (mm): | 82.55 mm | Pitch Diameter (mm): | 160.4264 mm |
| Belt Section: | 14M |
General Specifications
| UPC: | 662460616940 | Weight: | 14.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

