Browning Steel Bushed Bore HPT Chain Sprocket - B14MCS-38-90
Part #:2767325
Catalog #:B14MCS-38-90
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (mm): | 90 mm | Flange (mm): | 182.0418 mm |
| Bushing: | 3020 | Number of teeth: | 38 |
| Product Type: | HPT Chain Sprocket | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Outside Diameter (mm): | 166.5478 mm |
| Bore (Min) (mm): | 22.225 mm | Bore (Max) (mm): | 82.55 mm |
| Pitch Diameter (mm): | 169.3418 mm | Material: | Steel |
| Belt Section: | 14M |
General Specifications
| UPC: | 662460616988 | Weight: | 16.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

