Browning Steel Bushed Bore HPT Chain Sprocket - B14MCS-40-90
Part #:2767366
Catalog #:B14MCS-40-90
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Flange (mm): | 190.9572 mm | Number of teeth: | 40 |
| Bushing: | 3020 | Product Type: | HPT Chain Sprocket |
| Width (mm): | 90 mm | Bore Type: | Bushed |
| Bushing Type: | Taper Bore | Bore (Min) (mm): | 22.225 mm |
| Bore (Max) (mm): | 82.55 mm | Outside Diameter (mm): | 175.4632 mm |
| Belt Section: | 14M | Material: | Steel |
| Pitch Diameter (mm): | 178.2572 mm |
General Specifications
| UPC: | 662460617022 | Weight: | 19.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

