Browning Steel Bushed Bore HPT Chain Sprocket - B14MCS-43-90
Part #:2767382
Catalog #:B14MCS-43-90
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | HPT Chain Sprocket | Width (mm): | 90 mm |
| Flange (mm): | 213.233 mm | Bushing: | 3525 |
| Number of teeth: | 43 | Bore Type: | Bushed |
| Bushing Type: | Taper Bore | Bore (Max) (mm): | 100.0252 mm |
| Material: | Steel | Outside Diameter (mm): | 188.8236 mm |
| Bore (Min) (mm): | 30.1752 mm | Pitch Diameter (mm): | 191.6176 mm |
| Belt Section: | 14M |
General Specifications
| UPC: | 662460617046 | Weight: | 21.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

