Browning Steel Bushed Bore HPT Chain Sprocket - B14MCS-45-90
Part #:2767390
Catalog #:B14MCS-45-90
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing: | 3525 | Product Type: | HPT Chain Sprocket |
| Number of teeth: | 45 | Flange (mm): | 213.233 mm |
| Width (mm): | 90 mm | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Material: | Steel |
| Pitch Diameter (mm): | 200.533 mm | Bore (Max) (mm): | 100.0252 mm |
| Outside Diameter (mm): | 197.739 mm | Belt Section: | 14M |
| Bore (Min) (mm): | 30.1752 mm |
General Specifications
| UPC: | 662460617053 | Weight: | 24.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

