Browning Steel Bushed Bore HPT Chain Sprocket - B14MCS-50-90
Part #:2767416
Catalog #:B14MCS-50-90
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | HPT Chain Sprocket | Bushing: | 3525 |
| Flange (mm): | 236.0168 mm | Width (mm): | 90 mm |
| Number of teeth: | 50 | Bore Type: | Bushed |
| Bushing Type: | Taper Bore | Outside Diameter (mm): | 220.0148 mm |
| Bore (Min) (mm): | 30.1752 mm | Material: | Steel |
| Bore (Max) (mm): | 100.0252 mm | Belt Section: | 14M |
| Pitch Diameter (mm): | 222.8088 mm |
General Specifications
| UPC: | 662460617077 | Weight: | 31.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

