Browning Steel Bushed Bore HPT Chain Sprocket - B14MCS-53-90
Part #:2767424
Catalog #:B14MCS-53-90
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 53 | Bushing: | 3525 |
| Product Type: | HPT Chain Sprocket | Width (mm): | 90 mm |
| Flange (mm): | 246.0498 mm | Bore Type: | Bushed |
| Bushing Type: | Taper Bore | Material: | Steel |
| Belt Section: | 14M | Pitch Diameter (mm): | 236.1946 mm |
| Outside Diameter (mm): | 233.4006 mm | Bore (Min) (mm): | 30.1752 mm |
| Bore (Max) (mm): | 100.0252 mm |
General Specifications
| UPC: | 662460617084 | Weight: | 37.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

