Browning Steel Bushed Bore HPT Chain Sprocket - B14MCS-56-90
Part #:2767432
Catalog #:B14MCS-56-90
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Flange (mm): | 263.017 mm | Product Type: | HPT Chain Sprocket |
| Number of teeth: | 56 | Bushing: | 4030 |
| Width (mm): | 90 mm | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Bore (Max) (mm): | 112.7252 mm |
| Material: | Steel | Pitch Diameter (mm): | 249.555 mm |
| Bore (Min) (mm): | 36.5252 mm | Outside Diameter (mm): | 246.761 mm |
| Belt Section: | 14M |
General Specifications
| UPC: | 662460617091 | Weight: | 43.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

