Browning Steel Bushed Bore HPT Chain Sprocket - B14MCS-63-90
Part #:2767457
Catalog #:B14MCS-63-90
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (mm): | 90 mm | Number of teeth: | 63 |
| Product Type: | HPT Chain Sprocket | Bushing: | 4030 |
| Flange (mm): | 298.45 mm | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Bore (Max) (mm): | 112.7252 mm |
| Material: | Steel | Bore (Min) (mm): | 36.5252 mm |
| Outside Diameter (mm): | 277.9522 mm | Belt Section: | 14M |
| Pitch Diameter (mm): | 280.7462 mm |
General Specifications
| UPC: | 662460617114 | Weight: | 59.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

