Browning Steel Bushed Bore HPT Chain Sprocket - B14MCS-67-90
Part #:2767465
Catalog #:B14MCS-67-90
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 67 | Flange (mm): | 317.5 mm |
| Product Type: | HPT Chain Sprocket | Bushing: | 4030 |
| Width (mm): | 90 mm | Bore Type: | Bushed |
| Bushing Type: | Taper Bore | Material: | Steel |
| Bore (Max) (mm): | 112.7252 mm | Outside Diameter (mm): | 295.783 mm |
| Belt Section: | 14M | Pitch Diameter (mm): | 298.577 mm |
| Bore (Min) (mm): | 36.5252 mm |
General Specifications
| UPC: | 662460617121 | Weight: | 71.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

