Browning Steel Bushed Bore HPT Chain Sprocket - B14MCS-75-90
Part #:2767481
Catalog #:B14MCS-75-90
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 75 | Width (mm): | 90 mm |
| Flange (mm): | 348.742 mm | Bushing: | 4030 |
| Product Type: | HPT Chain Sprocket | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Bore (Max) (mm): | 112.7252 mm |
| Belt Section: | 14M | Outside Diameter (mm): | 331.4192 mm |
| Material: | Steel | Bore (Min) (mm): | 36.5252 mm |
| Pitch Diameter (mm): | 334.2132 mm |
General Specifications
| UPC: | 662460617145 | Weight: | 96.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

