Browning Steel Bushed Bore HPT Chain Sprocket - B14MCS-80-90
Part #:2767499
Catalog #:B14MCS-80-90
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Flange (mm): | 371.475 mm | Bushing: | 4030 |
| Product Type: | HPT Chain Sprocket | Number of teeth: | 80 |
| Width (mm): | 90 mm | Bore Type: | Bushed |
| Bushing Type: | Taper Bore | Belt Section: | 14M |
| Bore (Min) (mm): | 36.5252 mm | Material: | Steel |
| Bore (Max) (mm): | 112.7252 mm | Outside Diameter (mm): | 353.7204 mm |
| Pitch Diameter (mm): | 356.5144 mm |
General Specifications
| UPC: | 662460617152 | Weight: | 94.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

