Browning Steel Bushed Bore HPT Chain Sprocket - B14MCS-140-90
Part #:2767523
Catalog #:B14MCS-140-90
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | HPT Chain Sprocket | Bushing: | 4535 |
| Width (mm): | 90 mm | Number of teeth: | 140 |
| Bore Type: | Bushed | Bushing Type: | Taper Bore |
| Outside Diameter (mm): | 621.0808 mm | Material: | Steel |
| Pitch Diameter (mm): | 623.8748 mm | Bore (Min) (mm): | 49.2252 mm |
| Bore (Max) (mm): | 125.4252 mm | Belt Section: | 14M |
General Specifications
| UPC: | 662460617183 | Weight: | 245.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

