Browning Steel Bushed Bore HPT Chain Sprocket - B14MCS-168-90
Part #:2767531
Catalog #:B14MCS-168-90
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (mm): | 90 mm | Number of teeth: | 168 |
| Bushing: | 5040 | Product Type: | HPT Chain Sprocket |
| Bore Type: | Bushed | Bushing Type: | Taper Bore |
| Material: | Steel | Outside Diameter (mm): | 745.871 mm |
| Pitch Diameter (mm): | 748.665 mm | Bore (Max) (mm): | 127 mm |
| Bore (Min) (mm): | 61.9252 mm | Belt Section: | 14M |
General Specifications
| UPC: | 662460617190 | Weight: | 395.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

