Browning Steel Bushed Bore HPT Chain Sprocket - B14MCS-180-90
Part #:2767549
Catalog #:B14MCS-180-90
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | HPT Chain Sprocket | Number of teeth: | 180 |
| Bushing: | 6050 | Width (mm): | 90 mm |
| Bore Type: | Bushed | Bushing Type: | Taper Bore |
| Belt Section: | 14M | Bore (Min) (mm): | 112.7252 mm |
| Pitch Diameter (mm): | 802.132 mm | Outside Diameter (mm): | 799.338 mm |
| Bore (Max) (mm): | 152.4 mm | Material: | Steel |
General Specifications
| UPC: | 662460617206 | Weight: | 429.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

