Browning Steel Bushed Bore HPT Chain Sprocket - B14MCS-224-90
Part #:2767564
Catalog #:B14MCS-224-90
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing: | 6050 | Width (mm): | 90 mm |
| Number of teeth: | 224 | Product Type: | HPT Chain Sprocket |
| Bushing Type: | Taper Bore | Bore Type: | Bushed |
| Belt Section: | 14M | Material: | Steel |
| Bore (Min) (mm): | 112.7252 mm | Outside Diameter (mm): | 995.426 mm |
| Bore (Max) (mm): | 152.4 mm | Pitch Diameter (mm): | 998.22 mm |
General Specifications
| UPC: | 662460617220 | Weight: | 563.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

