Browning Steel Bushed Bore HPT Chain Sprocket - B14MCS-50-125
Part #:2767739
Catalog #:B14MCS-50-125
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 50 | Width (mm): | 125 mm |
| Bushing: | 4535 | Product Type: | HPT Chain Sprocket |
| Flange (mm): | 236.0168 mm | Bore Type: | Bushed |
| Bushing Type: | Taper Bore | Belt Section: | 14M |
| Material: | Steel | Bore (Max) (mm): | 125.4252 mm |
| Outside Diameter (mm): | 220.0148 mm | Pitch Diameter (mm): | 222.8088 mm |
| Bore (Min) (mm): | 49.2252 mm |
General Specifications
| UPC: | 662460617398 | Weight: | 38.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

