Browning Steel Bushed Bore HPT Chain Sprocket - B14MCS-53-125
Part #:2767747
Catalog #:B14MCS-53-125
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (mm): | 125 mm | Number of teeth: | 53 |
| Product Type: | HPT Chain Sprocket | Flange (mm): | 246.0498 mm |
| Bushing: | 4535 | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Belt Section: | 14M |
| Outside Diameter (mm): | 233.4006 mm | Bore (Min) (mm): | 49.2252 mm |
| Material: | Steel | Pitch Diameter (mm): | 236.1946 mm |
| Bore (Max) (mm): | 125.4252 mm |
General Specifications
| UPC: | 662460617404 | Weight: | 46.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

