Browning Steel Bushed Bore HPT Chain Sprocket - B14MCS-60-125
Part #:2767762
Catalog #:B14MCS-60-125
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | HPT Chain Sprocket | Bushing: | 4535 |
| Flange (mm): | 281.1018 mm | Width (mm): | 125 mm |
| Number of teeth: | 60 | Bore Type: | Bushed |
| Bushing Type: | Taper Bore | Pitch Diameter (mm): | 267.3858 mm |
| Bore (Max) (mm): | 125.4252 mm | Outside Diameter (mm): | 264.5918 mm |
| Bore (Min) (mm): | 49.2252 mm | Material: | Steel |
| Belt Section: | 14M |
General Specifications
| UPC: | 662460617428 | Weight: | 64.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

