Browning Steel Bushed Bore HPT Chain Sprocket - B14MCS-63-125
Part #:2767770
Catalog #:B14MCS-63-125
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing: | 4535 | Flange (mm): | 298.45 mm |
| Width (mm): | 125 mm | Product Type: | HPT Chain Sprocket |
| Number of teeth: | 63 | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Bore (Min) (mm): | 49.2252 mm |
| Material: | Steel | Bore (Max) (mm): | 125.4252 mm |
| Outside Diameter (mm): | 277.9522 mm | Belt Section: | 14M |
| Pitch Diameter (mm): | 280.7462 mm |
General Specifications
| UPC: | 662460617435 | Weight: | 73.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

