Browning Steel Bushed Bore HPT Chain Sprocket - B14MCS-80-125
Part #:2767812
Catalog #:B14MCS-80-125
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Flange (mm): | 371.475 mm | Number of teeth: | 80 |
| Bushing: | 5040 | Product Type: | HPT Chain Sprocket |
| Width (mm): | 125 mm | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Pitch Diameter (mm): | 356.5144 mm |
| Belt Section: | 14M | Material: | Steel |
| Outside Diameter (mm): | 353.7204 mm | Bore (Max) (mm): | 127 mm |
| Bore (Min) (mm): | 61.9252 mm |
General Specifications
| UPC: | 662460617473 | Weight: | 136.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

