Browning Steel Bushed Bore HPT Chain Sprocket - B14MCS-90-125
Part #:2767820
Catalog #:B14MCS-90-125
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing: | 5040 | Product Type: | HPT Chain Sprocket |
| Number of teeth: | 90 | Width (mm): | 125 mm |
| Bore Type: | Bushed | Bushing Type: | Taper Bore |
| Bore (Min) (mm): | 61.9252 mm | Outside Diameter (mm): | 398.272 mm |
| Material: | Steel | Bore (Max) (mm): | 127 mm |
| Belt Section: | 14M | Pitch Diameter (mm): | 401.066 mm |
General Specifications
| UPC: | 662460617480 | Weight: | 135.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

