Browning Steel Bushed Bore HPT Chain Sprocket - B14MCS-112-125
Part #:2767838
Catalog #:B14MCS-112-125
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | HPT Chain Sprocket | Bushing: | 6050 |
| Width (mm): | 125 mm | Number of teeth: | 112 |
| Bore Type: | Bushed | Bushing Type: | Taper Bore |
| Pitch Diameter (mm): | 499.11 mm | Outside Diameter (mm): | 496.316 mm |
| Bore (Max) (mm): | 152.4 mm | Bore (Min) (mm): | 112.7252 mm |
| Material: | Steel | Belt Section: | 14M |
General Specifications
| UPC: | 662460617497 | Weight: | 317.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

