Browning Steel Bushed Bore HPT Chain Sprocket - B14MCS-140-125
Part #:2767846
Catalog #:B14MCS-140-125
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (mm): | 125 mm | Bushing: | 6050 |
| Product Type: | HPT Chain Sprocket | Number of teeth: | 140 |
| Bore Type: | Bushed | Bushing Type: | Taper Bore |
| Bore (Min) (mm): | 112.7252 mm | Belt Section: | 14M |
| Pitch Diameter (mm): | 623.8748 mm | Bore (Max) (mm): | 152.4 mm |
| Material: | Steel | Outside Diameter (mm): | 621.0808 mm |
General Specifications
| UPC: | 662460617503 | Weight: | 373.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

