Browning Steel Bushed Bore HPT Chain Sprocket - B14MCS-168-125
Part #:2767853
Catalog #:B14MCS-168-125
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | HPT Chain Sprocket | Width (mm): | 125 mm |
| Number of teeth: | 168 | Bushing: | 7060 |
| Bore Type: | Bushed | Bushing Type: | Taper Bore |
| Outside Diameter (mm): | 745.871 mm | Material: | Steel |
| Bore (Max) (mm): | 177.8 mm | Bore (Min) (mm): | 125.4252 mm |
| Pitch Diameter (mm): | 748.665 mm | Belt Section: | 14M |
General Specifications
| UPC: | 662460617510 | Weight: | 524.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

