Browning Steel Bushed Bore HPT Chain Sprocket - B14MCS-200-125
Part #:2767879
Catalog #:B14MCS-200-125
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | HPT Chain Sprocket | Number of teeth: | 200 |
| Width (mm): | 125 mm | Bushing: | 7060 |
| Bore Type: | Bushed | Bushing Type: | Taper Bore |
| Material: | Steel | Pitch Diameter (mm): | 891.2606 mm |
| Bore (Min) (mm): | 125.4252 mm | Outside Diameter (mm): | 888.4666 mm |
| Belt Section: | 14M | Bore (Max) (mm): | 177.8 mm |
General Specifications
| UPC: | 662460617534 | Weight: | 648.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

