Browning Steel Rough Bore HPT Chain Sprocket - PB8MCS-28-12
Part #:2764652
Catalog #:PB8MCS-28-12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 28 | Flange (mm): | 80.01 mm |
| Width (mm): | 12 mm | Product Type: | HPT Chain Sprocket |
| Bushing: | MPB | Bore Type: | Rough Bore |
| Pitch Diameter (mm): | 71.2978 mm | Material: | Steel |
| Belt Section: | 8M | Bore (Min) (mm): | 12.7 mm |
| Outside Diameter (mm): | 69.6976 mm | Bore (Max) (mm): | 44.45 mm |
General Specifications
| UPC: | 662460614298 | Weight: | 1.90 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

