Browning Steel Rough Bore HPT Chain Sprocket - PB8MCS-30-12
Part #:2764686
Catalog #:PB8MCS-30-12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 30 | Width (mm): | 12 mm |
| Bushing: | MPB | Flange (mm): | 84.9884 mm |
| Product Type: | HPT Chain Sprocket | Bore Type: | Rough Bore |
| Bore (Max) (mm): | 46.0502 mm | Belt Section: | 8M |
| Bore (Min) (mm): | 12.7 mm | Pitch Diameter (mm): | 76.4032 mm |
| Outside Diameter (mm): | 74.803 mm | Material: | Steel |
General Specifications
| UPC: | 662460614335 | Weight: | 2.30 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

