Browning Steel Rough Bore HPT Chain Sprocket - PB8MCS-32-12
Part #:2764710
Catalog #:PB8MCS-32-12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing: | MPB | Product Type: | HPT Chain Sprocket |
| Number of teeth: | 32 | Width (mm): | 12 mm |
| Flange (mm): | 89.9922 mm | Bore Type: | Rough Bore |
| Bore (Max) (mm): | 50.8 mm | Pitch Diameter (mm): | 81.4832 mm |
| Belt Section: | 8M | Outside Diameter (mm): | 79.883 mm |
| Bore (Min) (mm): | 12.7 mm | Material: | Steel |
General Specifications
| UPC: | 662460614366 | Weight: | 2.70 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

