Browning Steel Rough Bore HPT Chain Sprocket - PB8MCS-22-21
Part #:2765022
Catalog #:PB8MCS-22-21
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | HPT Chain Sprocket | Number of teeth: | 22 |
| Bushing: | MPB | Width (mm): | 21 mm |
| Flange (mm): | 64.9986 mm | Bore Type: | Rough Bore |
| Belt Section: | 8M | Bore (Max) (mm): | 30.1752 mm |
| Material: | Steel | Outside Diameter (mm): | 54.4322 mm |
| Pitch Diameter (mm): | 56.0324 mm | Bore (Min) (mm): | 12.7 mm |
General Specifications
| UPC: | 662460614670 | Weight: | 1.40 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

