Browning Steel Rough Bore HPT Chain Sprocket - PB8MCS-25-21
Part #:2765055
Catalog #:PB8MCS-25-21
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | HPT Chain Sprocket | Flange (mm): | 75.0062 mm |
| Number of teeth: | 25 | Width (mm): | 21 mm |
| Bushing: | MPB | Bore Type: | Rough Bore |
| Bore (Max) (mm): | 38.1 mm | Belt Section: | 8M |
| Outside Diameter (mm): | 62.0522 mm | Material: | Steel |
| Bore (Min) (mm): | 12.7 mm | Pitch Diameter (mm): | 63.6524 mm |
General Specifications
| UPC: | 662460614700 | Weight: | 1.90 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

