Browning Steel Rough Bore HPT Chain Sprocket - PB8MCS-28-21
Part #:2765097
Catalog #:PB8MCS-28-21
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing: | MPB | Product Type: | HPT Chain Sprocket |
| Width (mm): | 21 mm | Flange (mm): | 80.01 mm |
| Number of teeth: | 28 | Bore Type: | Rough Bore |
| Material: | Steel | Pitch Diameter (mm): | 71.2978 mm |
| Outside Diameter (mm): | 69.6976 mm | Bore (Min) (mm): | 12.7 mm |
| Belt Section: | 8M | Bore (Max) (mm): | 44.45 mm |
General Specifications
| UPC: | 662460614748 | Weight: | 2.40 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

